Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.63 | 0% |
20-49 | £ 2.37 | 10% |
50-99 | £ 2.24 | 15% |
100-499 | £ 1.97 | 25% |
500+ | £ 1.71 | 35% |
Body & insert: die cast zinc, pocked black powder coated.
Supplied with: Keys: two per lock.
Cam: zinc plated steel.
For panel thickness 1.5-5mm. Dimensions ch & cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/ height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).