Cam Lock - fixed grip
clip fixing
Price & Availability | Article | Key type | a | b | lh | ||||||||||||||||||
A2330.AW0010 | Keyed Alike | 24.0 | 7.2 | 11 | |||||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
Key type Keyed Alike a 24.0 b 7.2 lh 11 | |||||||||||||||||||||||
A2330.AW0020 | Keyed to Differ | 24.0 | 7.2 | 11 | |||||||||||||||||||
£ 3.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Key type Keyed to Differ a 24.0 b 7.2 lh 11 |
Body: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: supplied two per lock.
Hooked cam allows locking by rotation on to fixed point on frame.