Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.22 | 0% |
20-49 | £ 2.90 | 10% |
50-99 | £ 2.74 | 15% |
100-499 | £ 2.42 | 25% |
500+ | £ 2.09 | 35% |
Body: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: supplied two per lock.
Hooked cam allows locking by rotation on to fixed point on frame.