Cam Lock - fixed grip
clip fixing
Price & Availability | Article | Key type | a | b | h | lh | ||||||||||||||||||
A2342.AW0022 | Radial Key | 22.0 | 7.5 | 19 | 13 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
Key type Radial Key a 22.0 b 7.5 h 19 lh 13 |
Body & insert: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: two per lock.
180° rotation opening and closing. Radial key offers extra security.