Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.57 | 0% |
20-49 | £ 4.11 | 10% |
50-99 | £ 3.88 | 15% |
100-499 | £ 3.43 | 25% |
500+ | £ 2.97 | 35% |
Body & insert: zinc die cast, bright chrome plated.
Supplied with: Cam: steel, white zinc plated. Keys: two per lock.
180° rotation opening and closing. Radial key offers extra security.