Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.56 | 0% |
20-49 | £ 5.00 | 10% |
50-99 | £ 4.73 | 15% |
100-499 | £ 4.17 | 25% |
500+ | £ 3.61 | 35% |
Body & handle: die cast zinc, black coated.
Supplied With: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.