Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.67 | 0% |
20-49 | £ 3.30 | 10% |
50-99 | £ 3.12 | 15% |
100-499 | £ 2.75 | 25% |
500+ | £ 2.39 | 35% |
Housing and insert: die cast zinc.
Cam: steel.
Supplied With: cam and keys.
Quarter-turn opeining or closing. Wing knob acts as grip/handle.
Sold subject to pack qty.