Friction Torque Hinges
screw mount - s/s
Price & Availability | Article | Colour | Weight g | ||||||||||||||||||
S4102.AW0010 | Black | 8 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Weight
g 8 | |||||||||||||||||||||
S4102.AW0020 | White | 8 | |||||||||||||||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour White Weight
g 8 |
Plastic hinge holds doors at 3 different positions without secondary support (-10°, 120° and 170°). Can be used horizontally or vertically. Additional stopper is recommended at 0° and 170°. Successfully passed for the 40,000 open/close private cycle test.
Recommended screw: Pan wood screw M4.