Friction Torque Hinges
screw mount - s/s
Price & Availability | Article | Spring load kg | Spring tension | l1 | l2 | t | w1 | w2 | d1 | d2 | d3 | Weight g | ||||||||||||||||||
S4202.AC0020 | 0.50 | Closing | 20 | - | 0.5 | 14 | - | 2.2 | 1 | - | 5 | |||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 79 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load
kg 0.50 Spring tension Closing l1 20 l2 - t 0.5 w1 14 w2 - d1 2.2 d2 1 d3 - Weight
g 5 | ||||||||||||||||||||||||||||||
S4202.AC0025 | 0.55 | Closing | 25 | 14 | 1.2 | 32 | 20 | 5.8 | 3 | 3.2 | 10 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load
kg 0.55 Spring tension Closing l1 25 l2 14 t 1.2 w1 32 w2 20 d1 5.8 d2 3 d3 3.2 Weight
g 10 | ||||||||||||||||||||||||||||||
S4202.AC0038 | 1.20 | Closing | 38 | 26 | 1.5 | 32 | 20 | 6.5 | 3 | 3.2 | 20 | |||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load
kg 1.20 Spring tension Closing l1 38 l2 26 t 1.5 w1 32 w2 20 d1 6.5 d2 3 d3 3.2 Weight
g 20 | ||||||||||||||||||||||||||||||
S4202.AC0051 | 0.80 | Closing | 51 | 32 | 1.5 | 38 | 25 | 6.5 | 3 | 3.2 | 35 | |||||||||||||||||||
£ 4.65 per unit (click for quantity discounts) Ready to despatch 103 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring load
kg 0.80 Spring tension Closing l1 51 l2 32 t 1.5 w1 38 w2 25 d1 6.5 d2 3 d3 3.2 Weight
g 35 |
Stainless steel, AISI 304, plain finish.
Spring tension in this hinge is designed to keep doors closed.