Friction Torque Hinges
screw mount - s/s
Price & Availability | Article | Torque ±20% kgf/cm | Weight g | ||||||||||||||||||
S4016.AC0025 | 25 | 50 | |||||||||||||||||||
£ 20.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Torque
±20%
kgf/cm 25 Weight
g 50 | |||||||||||||||||||||
S4016.AC0035 | 35 | 50 | |||||||||||||||||||
£ 19.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque
±20%
kgf/cm 35 Weight
g 50 | |||||||||||||||||||||
S4016.AC0050 | 50 | 130 | |||||||||||||||||||
£ 35.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque
±20%
kgf/cm 50 Weight
g 130 | |||||||||||||||||||||
S4016.AC0070 | 70 | 130 | |||||||||||||||||||
£ 33.60 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque
±20%
kgf/cm 70 Weight
g 130 |
Body: stainless steel, AISI 304, polished.
Shaft: stainless steel, AISI 303.
Washer: phosphor bronze.
Spring washer: steel.
Friction torque hinge designed for holding monitors, displays etc in position.
Applicable torque range 180°. Tested to 20,000 cycles, based on movement within a 45° range of movement. Temperature range -10 to +50°C.