Friction Torque Hinges
screw mount - s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 20.17 | 0% |
5-9 | £ 19.16 | 5% |
10-19 | £ 18.15 | 10% |
20-49 | £ 17.14 | 15% |
50+ | £ 15.13 | 25% |
Body: stainless steel, AISI 304, polished.
Shaft: stainless steel, AISI 303.
Washer: phosphor bronze.
Spring washer: steel.
Friction torque hinge designed for holding monitors, displays etc in position.
Applicable torque range 180°. Tested to 20,000 cycles, based on movement within a 45° range of movement. Temperature range -10 to +50°C.