Paddle Latches
push to close - slam
Price & Availability | Article | Lock type | Type | Key type | d1 | l1 | l2 | w1 | w2 | ||||||||||||||||||
B4758.AW0010 | Std. Cylinder | Latch | Keyed Alike | 5.5 | 140 | 95 | 108 | 97 | |||||||||||||||||||
£ 29.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lock type Std. Cylinder Type Latch Key type Keyed Alike d1 5.5 l1 140 l2 95 w1 108 w2 97 | |||||||||||||||||||||||||||
B4758.AW0020 | Std. Cylinder | Latch | Keyed Alike | 5.0 | 146 | 130 | 146 | 68 | |||||||||||||||||||
£ 27.85 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Lock type Std. Cylinder Type Latch Key type Keyed Alike d1 5.0 l1 146 l2 130 w1 146 w2 68 |
Body and Handle: stainless steel, AISI 303.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 5 screws ( not supplied) for front fixing.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.