Price & Availability | Article | Lock type | Material | Key type | h1 | l1 | w1 | ||||||||||||||||||
B4756.AW0010 | Std. Cylinder | Steel | Keyed Alike | 22 | 120 | 92.5 | |||||||||||||||||||
£ 12.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lock type Std. Cylinder Material Steel Key type Keyed Alike h1 22 l1 120 w1 92.5 | |||||||||||||||||||||||||
B4756.AW0020 | Std. Cylinder | Stainless Steel | - | 22 | 120 | 92.5 | |||||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Lock type Std. Cylinder Material Stainless Steel Key type - h1 22 l1 120 w1 92.5 |
Body and Handle: stainless steel, AISI 304, or zinc plated steel.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Spring loaded, slam action handle.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.