Paddle Latches
push to close - slam
Units | Price/unit after discount | Applied Discount |
1-19 | £ 12.48 | 0% |
20-49 | £ 11.23 | 10% |
50-99 | £ 10.61 | 15% |
100-499 | £ 9.36 | 25% |
500+ | £ 8.11 | 35% |
Body and Handle: stainless steel, AISI 304, or zinc plated steel.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Spring loaded, slam action handle.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.