Price & Availability | Article | Lock type | Type | h | ||||||||||||||||||
B4713.AW0010 | Std. Cylinder | Latch | 31.5 | |||||||||||||||||||
£ 17.93 per unit (click for quantity discounts) Ready to despatch 142 Need more? Please call us.
Lock type Std. Cylinder Type Latch h 31.5 | ||||||||||||||||||||||
B4713.AW0020 | Std. Cylinder | Latch | 44.0 | |||||||||||||||||||
£ 17.16 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
Lock type Std. Cylinder Type Latch h 44.0 | ||||||||||||||||||||||
B4713.AW0030 | Std. Cylinder | Latch | 55.0 | |||||||||||||||||||
£ 17.93 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
Lock type Std. Cylinder Type Latch h 55.0 | ||||||||||||||||||||||
B4713.AW0040 | Blank - No Lock | Latch | 31.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Lock type Blank - No Lock Type Latch h 31.5 |
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Stud fixing type has 4 off M 6 welded studs for rear mounting with M 6 nuts (not supplied).
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.