Paddle Latches
push to close - slam
Units | Price/unit after discount | Applied Discount |
1-19 | £ 17.16 | 0% |
20-49 | £ 15.44 | 10% |
50-99 | £ 14.59 | 15% |
100-499 | £ 12.87 | 25% |
500+ | £ 11.15 | 35% |
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Stud fixing type has 4 off M 6 welded studs for rear mounting with M 6 nuts (not supplied).
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.