Paddle Latches
push to close - slam
Price & Availability | Article | h1 | l1 | w1 | ||||||||||||||||||
B4752.AW0010 | 5 | 56 | 42 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
h1 5 l1 56 w1 42 |
Body and Handle: stainless steel, AISI 304.
Spring loaded, slam action handle.
Fitting via mounting bracket. Without secondary lock, for easy access.
Universal left/right. For use inside of cabinet gasket.
Catch plate B4752.AW0310 available as separate order item.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.