Price & Availability | Article | Type | Body | Handle | Lock type | Key type | l | w | lh | a | b | dm stroke | ||||||||||||||||||
B2086.AW0010 | One | Zinc | Zinc | Std. Cylinder | Keyed Alike | 160 | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||
£ 28.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Body Zinc Handle Zinc Lock type Std. Cylinder Key type Keyed Alike l 160 w 34 lh 23 a 122 b 196 dm stroke 15 | ||||||||||||||||||||||||||||||
B2086.AW0310 | Two | Polyamide | Zinc | Std. Cylinder | Keyed Alike | 160 | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||
£ 25.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Two Body Polyamide Handle Zinc Lock type Std. Cylinder Key type Keyed Alike l 160 w 34 lh 23 a 122 b 196 dm stroke 15 |
Type One: Body & Handle: die cast zinc, black powder coated.
Type Two: Body: Polyamide PA6, black. Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
90° degree handle rotation combines with rod latch to open or close. Suitable for panel thickness 1-4mm. For use inside of cabinet gasket.