A-V Mounts
Steel
| Price & Availability | Article | Shore hardness | d1 | l1 | d2 | h1 | Load max. kgf | ||||||||||||||||||
| 61340.W0050 | 50 A | 55 | 23 | M10 | 40 | 30 | |||||||||||||||||||
£ 41.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 50 A d1 55 l1 23 d2 M10 h1 40 Load
max.
kgf 30 | |||||||||||||||||||||||||
| 61340.W0060 | 60 A | 55 | 23 | M10 | 40 | 60 | |||||||||||||||||||
£ 41.43 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 60 A d1 55 l1 23 d2 M10 h1 40 Load
max.
kgf 60 | |||||||||||||||||||||||||
| 61340.W0070 | 70 A | 55 | 23 | M10 | 40 | 120 | |||||||||||||||||||
£ 63.72 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 70 A d1 55 l1 23 d2 M10 h1 40 Load
max.
kgf 120 | |||||||||||||||||||||||||
Rubber on silver zinc plated steel.
With a bell-like base this unit is suitable for supporting most applications, such as engine
suspensions.
It can also be used to carry horizontal loads.