A-V Mounts
Steel
| Price & Availability | Article | Type | d1 | l1 | h1 | l2 | l3 | l4 | w1 | Axial load max. kgf | Compression max. | ||||||||||||||||||
| 61460.W0105 | Type 1 | M12 | 50 | 20 | 37 | - | - | 60 | 250 | 2 | |||||||||||||||||||
£ 20.50 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 50 h1 20 l2 37 l3 - l4 - w1 60 Axial load
max.
kgf 250 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0110 | Type 1 | M12 | 100 | 20 | 37 | - | - | 60 | 500 | 2 | |||||||||||||||||||
£ 26.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 100 h1 20 l2 37 l3 - l4 - w1 60 Axial load
max.
kgf 500 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0115 | Type 1 | M12 | 150 | 20 | 37 | - | - | 60 | 750 | 2 | |||||||||||||||||||
£ 29.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 150 h1 20 l2 37 l3 - l4 - w1 60 Axial load
max.
kgf 750 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0120 | Type 1 | M12 | 200 | 20 | 37 | - | - | 60 | 1000 | 2 | |||||||||||||||||||
£ 36.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 200 h1 20 l2 37 l3 - l4 - w1 60 Axial load
max.
kgf 1000 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0205 | Type 2 | M12 | 50 | 23 | 37 | 85 | 115 | 60 | 250 | 2 | |||||||||||||||||||
£ 23.19 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M12 l1 50 h1 23 l2 37 l3 85 l4 115 w1 60 Axial load
max.
kgf 250 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0210 | Type 2 | M12 | 100 | 23 | 37 | 135 | 165 | 60 | 500 | 2 | |||||||||||||||||||
£ 28.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M12 l1 100 h1 23 l2 37 l3 135 l4 165 w1 60 Axial load
max.
kgf 500 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0215 | Type 2 | M12 | 150 | 23 | 37 | 185 | 215 | 60 | 750 | 2 | |||||||||||||||||||
£ 32.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M12 l1 150 h1 23 l2 37 l3 185 l4 215 w1 60 Axial load
max.
kgf 750 Compression
max. 2 | |||||||||||||||||||||||||||||
| 61460.W0220 | Type 2 | M12 | 200 | 23 | 37 | 235 | 265 | 60 | 1000 | 2 | |||||||||||||||||||
£ 38.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M12 l1 200 h1 23 l2 37 l3 235 l4 265 w1 60 Axial load
max.
kgf 1000 Compression
max. 2 | |||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Used to support machine tools and packaging machinery.
Provides vibration isolation for frequencies higher than 20Hz.