A-V Mounts
Steel
| Price & Availability | Article | Type | d1 | l1 | d2 | d3 | h1 | Compression max. | Static load max. kgf | ||||||||||||||||||
| 61350.W0105 | Type 1 | 50 | - | 10.5 | - | 15 | 2.2 | 180 | |||||||||||||||||||
£ 14.66 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 50 l1 - d2 10.5 d3 - h1 15 Compression
max. 2.2 Static load
max.
kgf 180 | |||||||||||||||||||||||||||
| 61350.W0108 | Type 1 | 85 | - | 10.5 | - | 15 | 1.6 | 450 | |||||||||||||||||||
£ 12.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 85 l1 - d2 10.5 d3 - h1 15 Compression
max. 1.6 Static load
max.
kgf 450 | |||||||||||||||||||||||||||
| 61350.W0205 | Type 2 | 55 | 25 | M12 | - | 16 | 2.2 | 180 | |||||||||||||||||||
£ 10.08 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 55 l1 25 d2 M12 d3 - h1 16 Compression
max. 2.2 Static load
max.
kgf 180 | |||||||||||||||||||||||||||
| 61350.W0208 | Type 2 | 85 | 25 | M12 | - | 16 | 1.6 | 450 | |||||||||||||||||||
£ 13.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 85 l1 25 d2 M12 d3 - h1 16 Compression
max. 1.6 Static load
max.
kgf 450 | |||||||||||||||||||||||||||
| 61350.W0212 | Type 2 | 125 | 25 | M12 | - | 16 | 2.2 | 800 | |||||||||||||||||||
£ 24.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 125 l1 25 d2 M12 d3 - h1 16 Compression
max. 2.2 Static load
max.
kgf 800 | |||||||||||||||||||||||||||
| 61350.W0305 | Type 3 | 50 | - | 6.0 | 45 | 18 | 2 | 50 | |||||||||||||||||||
£ 10.15 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 3 d1 50 l1 - d2 6.0 d3 45 h1 18 Compression
max. 2 Static load
max.
kgf 50 | |||||||||||||||||||||||||||
| 61350.W0309 | Type 3 | 91 | - | 6.5 | 86 | 18 | 2 | 350 | |||||||||||||||||||
£ 22.70 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 3 d1 91 l1 - d2 6.5 d3 86 h1 18 Compression
max. 2 Static load
max.
kgf 350 | |||||||||||||||||||||||||||
| 61350.W0313 | Type 3 | 138 | - | 10.5 | 130 | 25 | 2.6 | 900 | |||||||||||||||||||
£ 41.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 3 d1 138 l1 - d2 10.5 d3 130 h1 25 Compression
max. 2.6 Static load
max.
kgf 900 | |||||||||||||||||||||||||||
Rubber on zinc plated steel.