A-V Mounts
Steel
| Price & Availability | Article | Shore hardness | d1 | l1 | d2 | h1 | h2 | l2 | l3 | w1 | Load max. kgf | ||||||||||||||||||
| 61500.W0070 | 70 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 1000 | |||||||||||||||||||
£ 37.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 70 A d1 M12 l1 100 d2 13 h1 50 h2 45 l2 180 l3 25 w1 70 Load
max.
kgf 1000 | |||||||||||||||||||||||||||||
| 61500.W0055 | 55 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 500 | |||||||||||||||||||
£ 37.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 55 A d1 M12 l1 100 d2 13 h1 50 h2 45 l2 180 l3 25 w1 70 Load
max.
kgf 500 | |||||||||||||||||||||||||||||
| 61500.W0080 | 80 A | M12 | 100 | 13 | 50 | 45 | 180 | 25 | 70 | 1200 | |||||||||||||||||||
£ 52.61 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shore hardness 80 A d1 M12 l1 100 d2 13 h1 50 h2 45 l2 180 l3 25 w1 70 Load
max.
kgf 1200 | |||||||||||||||||||||||||||||
Rubber on silver zincplated steel.
Particularly useful for fans, generators, motors etc.