| Price & Availability | Article | Type | d1 | l1 | d2 | h1 | l2 | l3 | l4 | l5 | w1 | Axial load max. kgf | Compression max. | ||||||||||||||||||
| 61480.W0001 | Type 1 | M12 | 115 | 13 | 45 | 85 | 50 | 37 | 15 | 60 | 120 | 8 | |||||||||||||||||||
£ 76.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 115 d2 13 h1 45 l2 85 l3 50 l4 37 l5 15 w1 60 Axial load
max.
kgf 120 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0002 | Type 1 | M12 | 165 | 13 | 45 | 135 | 100 | 37 | 15 | 60 | 250 | 8 | |||||||||||||||||||
£ 36.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 165 d2 13 h1 45 l2 135 l3 100 l4 37 l5 15 w1 60 Axial load
max.
kgf 250 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0003 | Type 1 | M12 | 215 | 13 | 45 | 185 | 150 | 37 | 15 | 60 | 350 | 8 | |||||||||||||||||||
£ 46.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 215 d2 13 h1 45 l2 185 l3 150 l4 37 l5 15 w1 60 Axial load
max.
kgf 350 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0004 | Type 1 | M12 | 265 | 13 | 45 | 235 | 200 | 37 | 15 | 60 | 500 | 8 | |||||||||||||||||||
£ 49.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M12 l1 265 d2 13 h1 45 l2 235 l3 200 l4 37 l5 15 w1 60 Axial load
max.
kgf 500 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0005 | Type 2 | - | 165 | 13 | 45 | 135 | 100 | - | 15 | 130 | 500 | 8 | |||||||||||||||||||
£ 42.97 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 - l1 165 d2 13 h1 45 l2 135 l3 100 l4 - l5 15 w1 130 Axial load
max.
kgf 500 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0006 | Type 2 | - | 215 | 13 | 45 | 185 | 150 | - | 15 | 130 | 700 | 8 | |||||||||||||||||||
£ 50.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 - l1 215 d2 13 h1 45 l2 185 l3 150 l4 - l5 15 w1 130 Axial load
max.
kgf 700 Compression
max. 8 | |||||||||||||||||||||||||||||||
| 61480.W0007 | Type 2 | - | 265 | 13 | 45 | 235 | 200 | - | 15 | 130 | 1000 | 8 | |||||||||||||||||||
£ 61.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 - l1 265 d2 13 h1 45 l2 235 l3 200 l4 - l5 15 w1 130 Axial load
max.
kgf 1000 Compression
max. 8 | |||||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Type 1: M12 thread supplied as separate item to be screwed in if required.
Type 2: A twin version of type 1 and so therefore take heavier loads.
The central hole in the rubber pad increases the flexibility of the unit - improving anti-vibration properties.
Used where good deflection properties are needed and for isolating of frequencies higher than 10Hz.