A-V Mounts
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 51.64 | 0% |
| 5-19 | £ 46.48 | 10% |
| 20-39 | £ 41.31 | 20% |
| 40-99 | £ 36.15 | 30% |
| 100+ | £ 30.98 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Type 1: M12 thread supplied as separate item to be screwed in if required.
Type 2: A twin version of type 1 and so therefore take heavier loads.
The central hole in the rubber pad increases the flexibility of the unit - improving anti-vibration properties.
Used where good deflection properties are needed and for isolating of frequencies higher than 10Hz.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































