A-V Mounts
Steel
Price & Availability | Article | Type | d1 | l1 | h1 | l2 | l3 | l4 | w1 | w2 | Compression max. | Static load max. kgf | ||||||||||||||||||
61470.W0100 | Type 1 | 13 | 100 | 20 | - | - | - | 130 | - | 2 | 850 | |||||||||||||||||||
£ 43.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 13 l1 100 h1 20 l2 - l3 - l4 - w1 130 w2 - Compression
max. 2 Static load
max.
kgf 850 | ||||||||||||||||||||||||||||||
61470.W0150 | Type 2 | 13 | 150 | 23 | 215 | 185 | 15 | 145 | 60 | 2 | 1300 | |||||||||||||||||||
£ 61.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 13 l1 150 h1 23 l2 215 l3 185 l4 15 w1 145 w2 60 Compression
max. 2 Static load
max.
kgf 1300 | ||||||||||||||||||||||||||||||
61470.W0200 | Type 2 | 13 | 200 | 23 | 265 | 235 | 15 | 145 | 60 | 2 | 1700 | |||||||||||||||||||
£ 55.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 13 l1 200 h1 23 l2 265 l3 235 l4 15 w1 145 w2 60 Compression
max. 2 Static load
max.
kgf 1700 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Used where transverse loads are present.