Price & Availability | Article | Finish | d1 | d2 | d3 | h1 | h2 | h3 | l1 | l2 | Weight g | |||||||||||||||
74480.W0030 | Orange | 18 | M_6 | 24 | 34.5 | 50 | 3.0 | 20 | 62 | 97 | ||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 18 d2 M_6 d3 24 h1 34.5 h2 50 h3 3.0 l1 20 l2 62 Weight
g 97 | ||||||||||||||||||||||||||
74480.W0050 | Orange | 18 | M_6 | 24 | 34.5 | 50 | 3.0 | 27 | 62 | 98 | ||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 18 d2 M_6 d3 24 h1 34.5 h2 50 h3 3.0 l1 27 l2 62 Weight
g 98 | ||||||||||||||||||||||||||
74480.W0130 | Orange | 22 | M_8 | 25 | 39.5 | 56 | 3.5 | 21 | 74 | 151 | ||||||||||||||||
£ 29.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 22 d2 M_8 d3 25 h1 39.5 h2 56 h3 3.5 l1 21 l2 74 Weight
g 151 | ||||||||||||||||||||||||||
74480.W0150 | Orange | 22 | M_8 | 25 | 39.5 | 56 | 3.5 | 36 | 74 | 157 | ||||||||||||||||
£ 30.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 22 d2 M_8 d3 25 h1 39.5 h2 56 h3 3.5 l1 36 l2 74 Weight
g 157 | ||||||||||||||||||||||||||
74480.W0230 | Orange | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 29 | 89 | 232 | ||||||||||||||||
£ 33.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l1 29 l2 89 Weight
g 232 | ||||||||||||||||||||||||||
74480.W0250 | Orange | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 47 | 89 | 242 | ||||||||||||||||
£ 33.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l1 47 l2 89 Weight
g 242 | ||||||||||||||||||||||||||
74480.W0330 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 34 | 108 | 412 | ||||||||||||||||
£ 39.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 34 l2 108 Weight
g 412 | ||||||||||||||||||||||||||
74480.W0346 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 50 | 108 | 420 | ||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 50 l2 108 Weight
g 420 | ||||||||||||||||||||||||||
74480.W0350 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 57 | 108 | 426 | ||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 57 l2 108 Weight
g 426 | ||||||||||||||||||||||||||
74480.W0364 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 65 | 108 | 431 | ||||||||||||||||
£ 43.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 65 l2 108 Weight
g 431 | ||||||||||||||||||||||||||
74480.W0384 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 85 | 108 | 449 | ||||||||||||||||
£ 51.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 85 l2 108 Weight
g 449 | ||||||||||||||||||||||||||
74480.W0032 | Black | 18 | M_6 | 24 | 34.5 | 50 | 3.0 | 20 | 62 | 97 | ||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 18 d2 M_6 d3 24 h1 34.5 h2 50 h3 3.0 l1 20 l2 62 Weight
g 97 | ||||||||||||||||||||||||||
74480.W0052 | Black | 18 | M_6 | 24 | 34.5 | 50 | 3.0 | 27 | 62 | 98 | ||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 18 d2 M_6 d3 24 h1 34.5 h2 50 h3 3.0 l1 27 l2 62 Weight
g 98 | ||||||||||||||||||||||||||
74480.W0132 | Black | 22 | M_8 | 25 | 39.5 | 56 | 3.5 | 21 | 74 | 151 | ||||||||||||||||
£ 29.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 22 d2 M_8 d3 25 h1 39.5 h2 56 h3 3.5 l1 21 l2 74 Weight
g 151 | ||||||||||||||||||||||||||
74480.W0152 | Black | 22 | M_8 | 25 | 39.5 | 56 | 3.5 | 36 | 74 | 157 | ||||||||||||||||
£ 30.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 22 d2 M_8 d3 25 h1 39.5 h2 56 h3 3.5 l1 36 l2 74 Weight
g 157 | ||||||||||||||||||||||||||
74480.W0232 | Black | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 29 | 89 | 232 | ||||||||||||||||
£ 33.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l1 29 l2 89 Weight
g 232 | ||||||||||||||||||||||||||
74480.W0252 | Black | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 47 | 89 | 242 | ||||||||||||||||
£ 33.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l1 47 l2 89 Weight
g 242 | ||||||||||||||||||||||||||
74480.W0332 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 34 | 108 | 412 | ||||||||||||||||
£ 39.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 34 l2 108 Weight
g 412 | ||||||||||||||||||||||||||
74480.W0348 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 50 | 108 | 420 | ||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 50 l2 108 Weight
g 420 | ||||||||||||||||||||||||||
74480.W0352 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 57 | 108 | 426 | ||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 57 l2 108 Weight
g 426 | ||||||||||||||||||||||||||
74480.W0366 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 65 | 108 | 431 | ||||||||||||||||
£ 43.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 65 l2 108 Weight
g 431 | ||||||||||||||||||||||||||
74480.W0386 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 85 | 108 | 449 | ||||||||||||||||
£ 51.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l1 85 l2 108 Weight
g 449 |
Lever: die-cast zinc.
Orange RAL 2004,
Black RAL 9005.
Inner parts: heat-treated steel, nitrided, blackened.
Screw: steel, nitrided, blackened.
Lifting the lever disengages the serrations and the lever can be positioned. On releasing the lever the serrations are automatically re-engaged.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.