Price & Availability | Article | Colour | d1 | d2 | d3 | h1 | h2 | h3 | l2 | t1 min. | t2 | Weight g | |||||||||||||||
74472.W1010 | Orange | 18 | M 6 | 24 | 34.5 | 50 | 3.0 | 62 | 12.5 | 5.0 | 99 | ||||||||||||||||
£ 47.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 18 d2 M 6 d3 24 h1 34.5 h2 50 h3 3.0 l2 62 t1
min. 12.5 t2 5.0 Weight
g 99 | |||||||||||||||||||||||||||
74472.W1012 | Black | 18 | M 6 | 24 | 34.5 | 50 | 3.0 | 62 | 12.5 | 5.0 | 99 | ||||||||||||||||
£ 47.02 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 18 d2 M 6 d3 24 h1 34.5 h2 50 h3 3.0 l2 62 t1
min. 12.5 t2 5.0 Weight
g 99 | |||||||||||||||||||||||||||
74472.W1110 | Orange | 22 | M 8 | 25 | 39.5 | 56 | 3.5 | 74 | 14.0 | 4.2 | 140 | ||||||||||||||||
£ 49.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 22 d2 M 8 d3 25 h1 39.5 h2 56 h3 3.5 l2 74 t1
min. 14.0 t2 4.2 Weight
g 140 | |||||||||||||||||||||||||||
74472.W1112 | Black | 22 | M 8 | 25 | 39.5 | 56 | 3.5 | 74 | 14.0 | 4.2 | 140 | ||||||||||||||||
£ 49.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 22 d2 M 8 d3 25 h1 39.5 h2 56 h3 3.5 l2 74 t1
min. 14.0 t2 4.2 Weight
g 140 | |||||||||||||||||||||||||||
74472.W1210 | Orange | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 89 | 18.0 | 5.4 | 207 | ||||||||||||||||
£ 57.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l2 89 t1
min. 18.0 t2 5.4 Weight
g 207 | |||||||||||||||||||||||||||
74472.W1212 | Black | 25 | M10 | 30 | 46.5 | 66 | 4.0 | 89 | 18.0 | 5.4 | 207 | ||||||||||||||||
£ 57.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 25 d2 M10 d3 30 h1 46.5 h2 66 h3 4.0 l2 89 t1
min. 18.0 t2 5.4 Weight
g 207 | |||||||||||||||||||||||||||
74472.W1310 | Orange | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 108 | 26.5 | 6.6 | 359 | ||||||||||||||||
£ 69.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l2 108 t1
min. 26.5 t2 6.6 Weight
g 359 | |||||||||||||||||||||||||||
74472.W1312 | Black | 30 | M12 | 35 | 56.5 | 82 | 5.0 | 108 | 26.5 | 6.6 | 359 | ||||||||||||||||
£ 69.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 30 d2 M12 d3 35 h1 56.5 h2 82 h3 5.0 l2 108 t1
min. 26.5 t2 6.6 Weight
g 359 |
Lever: zinc die-cast, orange, simialr to RAL 2004. Zinc die-cast, black, similar to RAL 9005.
Threaded part: stainless steel.
Inner part: stainless steel.
Threaded part: stainless steel, hardened.
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations and the threaded insert can be exchanged. On releasing the lever, the serrations are automatically re-engaged.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.