Price & Availability | Article | Finish | d1 | d2 | d3 | h1 | h2 | h3 | l2 | t1 min. | t2 | Weight g | |||||||||||||||
74470.W0010 | Orange | 18 | M_6 | 24.0 | 34.5 | 50 | 3.0 | 62 | 12.5 | 5.0 | 99 | ||||||||||||||||
£ 26.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 18 d2 M_6 d3 24.0 h1 34.5 h2 50 h3 3.0 l2 62 t1
min. 12.5 t2 5.0 Weight
g 99 | |||||||||||||||||||||||||||
74470.W0110 | Orange | 22 | M_8 | 25.0 | 39.5 | 56 | 3.5 | 74 | 14.0 | 4.2 | 140 | ||||||||||||||||
£ 28.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 22 d2 M_8 d3 25.0 h1 39.5 h2 56 h3 3.5 l2 74 t1
min. 14.0 t2 4.2 Weight
g 140 | |||||||||||||||||||||||||||
74470.W0210 | Orange | 25 | M10 | 30.0 | 46.5 | 66 | 4.0 | 89 | 18.0 | 5.4 | 207 | ||||||||||||||||
£ 30.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 25 d2 M10 d3 30.0 h1 46.5 h2 66 h3 4.0 l2 89 t1
min. 18.0 t2 5.4 Weight
g 207 | |||||||||||||||||||||||||||
74470.W0310 | Orange | 30 | M12 | 35.0 | 56.5 | 82 | 5.0 | 108 | 26.5 | 6.6 | 359 | ||||||||||||||||
£ 35.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange d1 30 d2 M12 d3 35.0 h1 56.5 h2 82 h3 5.0 l2 108 t1
min. 26.5 t2 6.6 Weight
g 359 | |||||||||||||||||||||||||||
74470.W0012 | Black | 18 | M_6 | 24.0 | 34.5 | 50 | 3.0 | 62 | 12.5 | 5.0 | 99 | ||||||||||||||||
£ 26.36 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 18 d2 M_6 d3 24.0 h1 34.5 h2 50 h3 3.0 l2 62 t1
min. 12.5 t2 5.0 Weight
g 99 | |||||||||||||||||||||||||||
74470.W0112 | Black | 22 | M_8 | 25.0 | 39.5 | 56 | 3.5 | 74 | 14.0 | 4.2 | 140 | ||||||||||||||||
£ 28.30 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 22 d2 M_8 d3 25.0 h1 39.5 h2 56 h3 3.5 l2 74 t1
min. 14.0 t2 4.2 Weight
g 140 | |||||||||||||||||||||||||||
74470.W0212 | Black | 25 | M10 | 30.0 | 46.5 | 66 | 4.0 | 89 | 18.0 | 5.4 | 207 | ||||||||||||||||
£ 30.29 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 25 d2 M10 d3 30.0 h1 46.5 h2 66 h3 4.0 l2 89 t1
min. 18.0 t2 5.4 Weight
g 207 | |||||||||||||||||||||||||||
74470.W0312 | Black | 30 | M12 | 35.0 | 56.5 | 82 | 5.0 | 108 | 26.5 | 6.6 | 359 | ||||||||||||||||
£ 35.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black d1 30 d2 M12 d3 35.0 h1 56.5 h2 82 h3 5.0 l2 108 t1
min. 26.5 t2 6.6 Weight
g 359 |
Lever: die-cast zinc.
Orange RAL 2004,
Black RAL 9005.
Inner parts: heat-treated steel, nitrided, black.
Threaded part: steel, nitrided, blackened.
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations and the threaded insert can be exchanged. On releasing the lever, the serrations are automatically re-engaged. The collar screw is torx head.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.