Units | Price/unit after discount | Applied Discount |
1-4 | £ 28.30 | 0% |
5-9 | £ 26.89 | 5% |
10-19 | £ 25.47 | 10% |
20+ | £ 24.06 | 15% |
Lever: die-cast zinc.
Orange RAL 2004,
Black RAL 9005.
Inner parts: heat-treated steel, nitrided, black.
Threaded part: steel, nitrided, blackened.
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations and the threaded insert can be exchanged. On releasing the lever, the serrations are automatically re-engaged. The collar screw is torx head.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com