| Price & Availability | Article | Finish | d1 | d2 | d3 | h1 ≈ | h2 ≈ | l +2 | t1 min. | t2 | Weight g | ||||||||||||||||||
| 70550.W0040 | Threaded, Blind | 40 | M 6 | 24 | 27 | 15.0 | - | 12.5 | 5.0 | 45 | |||||||||||||||||||
£ 23.06 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 40 d2 M 6 d3 24 h1
≈ 27 h2
≈ 15.0 l
+2 - t1
min. 12.5 t2 5.0 Weight
g 45 | |||||||||||||||||||||||||||||
| 70550.W0050 | Threaded, Blind | 50 | M 8 | 25 | 34 | 22.5 | - | 14.0 | 4.2 | 68 | |||||||||||||||||||
£ 24.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 50 d2 M 8 d3 25 h1
≈ 34 h2
≈ 22.5 l
+2 - t1
min. 14.0 t2 4.2 Weight
g 68 | |||||||||||||||||||||||||||||
| 70550.W0063 | Threaded, Blind | 63 | M10 | 30 | 41 | 26.5 | - | 18.0 | 5.4 | 111 | |||||||||||||||||||
£ 28.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 63 d2 M10 d3 30 h1
≈ 41 h2
≈ 26.5 l
+2 - t1
min. 18.0 t2 5.4 Weight
g 111 | |||||||||||||||||||||||||||||
| 70550.W0080 | Threaded, Blind | 80 | M12 | 35 | 54 | 34.0 | - | 26.5 | 6.6 | 218 | |||||||||||||||||||
£ 33.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 80 d2 M12 d3 35 h1
≈ 54 h2
≈ 34.0 l
+2 - t1
min. 26.5 t2 6.6 Weight
g 218 | |||||||||||||||||||||||||||||
| 70550.W0042 | Grub Screw | 40 | M 6 | 24 | 27 | 15.0 | 15 | - | - | 50 | |||||||||||||||||||
£ 26.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 40 d2 M 6 d3 24 h1
≈ 27 h2
≈ 15.0 l
+2 15 t1
min. - t2 - Weight
g 50 | |||||||||||||||||||||||||||||
| 70550.W0044 | Grub Screw | 40 | M 6 | 24 | 27 | 15.0 | 25 | - | - | 52 | |||||||||||||||||||
£ 26.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 40 d2 M 6 d3 24 h1
≈ 27 h2
≈ 15.0 l
+2 25 t1
min. - t2 - Weight
g 52 | |||||||||||||||||||||||||||||
| 70550.W0053 | Grub Screw | 50 | M 8 | 25 | 34 | 22.5 | 20 | - | - | 81 | |||||||||||||||||||
£ 27.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 50 d2 M 8 d3 25 h1
≈ 34 h2
≈ 22.5 l
+2 20 t1
min. - t2 - Weight
g 81 | |||||||||||||||||||||||||||||
| 70550.W0056 | Grub Screw | 50 | M 8 | 25 | 34 | 22.5 | 35 | - | - | 86 | |||||||||||||||||||
£ 27.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 50 d2 M 8 d3 25 h1
≈ 34 h2
≈ 22.5 l
+2 35 t1
min. - t2 - Weight
g 86 | |||||||||||||||||||||||||||||
| 70550.W0066 | Grub Screw | 63 | M10 | 30 | 41 | 26.5 | 30 | - | - | 137 | |||||||||||||||||||
£ 32.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 63 d2 M10 d3 30 h1
≈ 41 h2
≈ 26.5 l
+2 30 t1
min. - t2 - Weight
g 137 | |||||||||||||||||||||||||||||
| 70550.W0068 | Grub Screw | 63 | M10 | 30 | 41 | 26.5 | 40 | - | - | 142 | |||||||||||||||||||
£ 32.46 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 63 d2 M10 d3 30 h1
≈ 41 h2
≈ 26.5 l
+2 40 t1
min. - t2 - Weight
g 142 | |||||||||||||||||||||||||||||
| 70550.W0083 | Grub Screw | 80 | M12 | 35 | 54 | 34.0 | 30 | - | - | 258 | |||||||||||||||||||
£ 37.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 80 d2 M12 d3 35 h1
≈ 54 h2
≈ 34.0 l
+2 30 t1
min. - t2 - Weight
g 258 | |||||||||||||||||||||||||||||
| 70550.W0087 | Grub Screw | 80 | M12 | 35 | 54 | 34.0 | 50 | - | - | 276 | |||||||||||||||||||
£ 37.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Grub Screw d1 80 d2 M12 d3 35 h1
≈ 54 h2
≈ 34.0 l
+2 50 t1
min. - t2 - Weight
g 276 | |||||||||||||||||||||||||||||
Grip: thermoplast (PA).
Inner part: heat-treated steel, nitrited black.
Screw: quality 8.8, blackened.
Advantages of axial bearing:
- Double clamping force with same lever size, by reducing the surface friction.
- Protection of work piece by fixed locating face.
- Little setting due to higher pre-clamping force of bolt.
Temperature resistance +80ºC max.