Adj. Clamping Levers
with axial bearing - female
Units | Price/unit after discount | Applied Discount |
1-4 | £ 33.37 | 0% |
5-9 | £ 31.70 | 5% |
10-19 | £ 30.03 | 10% |
20-49 | £ 28.36 | 15% |
50+ | £ 25.03 | 25% |
Grip: thermoplast (PA).
Inner part: heat-treated steel, nitrited black.
Screw: quality 8.8, blackened.
Advantages of axial bearing:
- Double clamping force with same lever size, by reducing the surface friction.
- Protection of work piece by fixed locating face.
- Little setting due to higher pre-clamping force of bolt.
Temperature resistance +80ºC max.