Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | l1 | t1 | Weight g | ||||||||||||||||||
75010.W0013 | 13 | M 5 | 27 | 14 | 4 | |||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 5 l1 27 t1 14 Weight
g 4 | ||||||||||||||||||||||||
75010.W0014 | 13 | M 6 | 27 | 14 | 4 | |||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 6 l1 27 t1 14 Weight
g 4 | ||||||||||||||||||||||||
75010.W0017 | 17 | M 6 | 40 | 20 | 9 | |||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17 d2 M 6 l1 40 t1 20 Weight
g 9 | ||||||||||||||||||||||||
75010.W0018 | 17 | M 8 | 40 | 25 | 8 | |||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17 d2 M 8 l1 40 t1 25 Weight
g 8 | ||||||||||||||||||||||||
75010.W0021 | 21 | M 6 | 50 | 25 | 20 | |||||||||||||||||||
£ 1.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 6 l1 50 t1 25 Weight
g 20 | ||||||||||||||||||||||||
75010.W0022 | 21 | M 8 | 50 | 25 | 19 | |||||||||||||||||||
£ 1.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 8 l1 50 t1 25 Weight
g 19 | ||||||||||||||||||||||||
75010.W0023 | 21 | M10 | 50 | 25 | 18 | |||||||||||||||||||
£ 1.78 per unit (click for quantity discounts) Ready to despatch 112 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M10 l1 50 t1 25 Weight
g 18 | ||||||||||||||||||||||||
75010.W0025 | 25 | M 8 | 65 | 30 | 36 | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 8 l1 65 t1 30 Weight
g 36 | ||||||||||||||||||||||||
75010.W0026 | 25 | M10 | 65 | 30 | 35 | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M10 l1 65 t1 30 Weight
g 35 | ||||||||||||||||||||||||
75010.W0027 | 25 | M12 | 65 | 30 | 34 | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M12 l1 65 t1 30 Weight
g 34 | ||||||||||||||||||||||||
75010.W0028 | 28 | M 8 | 85 | 40 | 61 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M 8 l1 85 t1 40 Weight
g 61 | ||||||||||||||||||||||||
75010.W0029 | 28 | M10 | 85 | 40 | 59 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 220 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M10 l1 85 t1 40 Weight
g 59 | ||||||||||||||||||||||||
75010.W0030 | 28 | M12 | 85 | 40 | 56 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M12 l1 85 t1 40 Weight
g 56 | ||||||||||||||||||||||||
75010.W0031 | 28 | M14 | 85 | 40 | 52 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M14 l1 85 t1 40 Weight
g 52 |
Duroplast, black, moulded thread.
Special sizes and colours available on request, subject to minimum order quantity.