Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | l1 | l2 | A/F | Weight g | ||||||||||||||||||
75130.W0017 | 17 | M 6 | 40 | 13 | 3 | 18 | |||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 17 d2 M 6 l1 40 l2 13 A/F 3 Weight
g 18 | |||||||||||||||||||||||||
75130.W0020 | 21 | M 6 | 50 | 13 | 3 | 35 | |||||||||||||||||||
£ 14.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 21 d2 M 6 l1 50 l2 13 A/F 3 Weight
g 35 | |||||||||||||||||||||||||
75130.W0023 | 23 | M 8 | 55 | 14 | 4 | 49 | |||||||||||||||||||
£ 14.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 23 d2 M 8 l1 55 l2 14 A/F 4 Weight
g 49 | |||||||||||||||||||||||||
75130.W0025 | 25 | M 8 | 65 | 15 | 4 | 73 | |||||||||||||||||||
£ 16.54 per unit (click for quantity discounts) Ready to despatch 87 Need more? Please call us.
d1 25 d2 M 8 l1 65 l2 15 A/F 4 Weight
g 73 | |||||||||||||||||||||||||
75130.W0027 | 28 | M 8 | 85 | 15 | 4 | 106 | |||||||||||||||||||
£ 17.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 28 d2 M 8 l1 85 l2 15 A/F 4 Weight
g 106 | |||||||||||||||||||||||||
75130.W0028 | 28 | M10 | 85 | 17 | 5 | 110 | |||||||||||||||||||
£ 17.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 28 d2 M10 l1 85 l2 17 A/F 5 Weight
g 110 |
Grip: duroplast PF 31, black matt.
Stud & housing: stainless steel, AISI 303.
Temperature range 110°C. For certain minimum quantities custom colours available upon request.