Cylindrical Handles
Duroplast
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.58 | 0% |
5-9 | £ 16.70 | 5% |
10-19 | £ 15.82 | 10% |
20-49 | £ 14.94 | 15% |
50+ | £ 13.19 | 25% |
Grip: duroplast PF 31, black matt.
Stud & housing: stainless steel, AISI 303.
Temperature range 110°C. For certain minimum quantities custom colours available upon request.