Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | l1 | l2 | l3 | l4 | l5 | Weight g | ||||||||||||||||||
75160.W0021 | 21 | 7 | M 5 | 6.3 | 2.5 | 27 | 8 | 63 | 57 | 50 | 7 | 4 | 46 | |||||||||||||||||||
£ 17.78 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 21 d2 7 d3 M 5 d4 6.3 d5 2.5 h1 27 h2 8 l1 63 l2 57 l3 50 l4 7 l5 4 Weight
g 46 | ||||||||||||||||||||||||||||||||
75160.W0023 | 23 | 8 | M 5 | 7.5 | 2.5 | 29 | 8 | 84 | 77 | 70 | 7 | 4 | 63 | |||||||||||||||||||
£ 18.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 23 d2 8 d3 M 5 d4 7.5 d5 2.5 h1 29 h2 8 l1 84 l2 77 l3 70 l4 7 l5 4 Weight
g 63 | ||||||||||||||||||||||||||||||||
75160.W0024 | 26 | 8 | M 6 | 7.5 | 2.5 | 32 | 10 | 107 | 97 | 90 | 7 | 4 | 105 | |||||||||||||||||||
£ 21.42 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 26 d2 8 d3 M 6 d4 7.5 d5 2.5 h1 32 h2 10 l1 107 l2 97 l3 90 l4 7 l5 4 Weight
g 105 |
Thermoplastic, black, matt. Steel stud and zinc plated steel retractable mechanism.
Fold-away handles are ideal for applications where, due to lack of space or for safety, the handle must be folded down and out of the way. Handle spring loaded for quick return. For certain minimum quantities custom colours available upon request.