Cylindrical Handles
Duroplast
Price & Availability | Article | Type | d1 | d3 | d4 tol. H13 | d5 | l1 ≈ | l2 | l3 | l4 | A/F | Weight g | ||||||||||||||||||
75060.W0116 | Rotating | 16 | M 6 | 10 | 14 | 49 | 11 | 5.5 | 5.0 | 3 | 51 | |||||||||||||||||||
£ 13.76 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rotating d1 16 d3 M 6 d4
tol. H13 10 d5 14 l1
≈ 49 l2 11 l3 5.5 l4 5.0 A/F 3 Weight
g 51 | ||||||||||||||||||||||||||||||
75060.W0120 | Rotating | 20 | M 8 | 13 | 18 | 61 | 13 | 6.0 | 6.0 | 4 | 101 | |||||||||||||||||||
£ 15.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rotating d1 20 d3 M 8 d4
tol. H13 13 d5 18 l1
≈ 61 l2 13 l3 6.0 l4 6.0 A/F 4 Weight
g 101 | ||||||||||||||||||||||||||||||
75060.W0125 | Rotating | 25 | M10 | 16 | 21 | 75 | 14 | 8.0 | 6.5 | 5 | 193 | |||||||||||||||||||
£ 20.19 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rotating d1 25 d3 M10 d4
tol. H13 16 d5 21 l1
≈ 75 l2 14 l3 8.0 l4 6.5 A/F 5 Weight
g 193 | ||||||||||||||||||||||||||||||
75060.W0132 | Rotating | 32 | M12 | 20 | 26 | 95 | 21 | 10.5 | 8.0 | 6 | 387 | |||||||||||||||||||
£ 30.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rotating d1 32 d3 M12 d4
tol. H13 20 d5 26 l1
≈ 95 l2 21 l3 10.5 l4 8.0 A/F 6 Weight
g 387 | ||||||||||||||||||||||||||||||
75060.W0136 | Rotating | 36 | M16 | 22 | 29 | 106 | 26 | 11.0 | 9.0 | 8 | 566 | |||||||||||||||||||
£ 39.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rotating d1 36 d3 M16 d4
tol. H13 22 d5 29 l1
≈ 106 l2 26 l3 11.0 l4 9.0 A/F 8 Weight
g 566 | ||||||||||||||||||||||||||||||
75060.W0216 | Fixed | 16 | M 6 | 10 | - | 50 | 11 | - | 7.0 | 3 | 43 | |||||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Fixed d1 16 d3 M 6 d4
tol. H13 10 d5 - l1
≈ 50 l2 11 l3 - l4 7.0 A/F 3 Weight
g 43 | ||||||||||||||||||||||||||||||
75060.W0220 | Fixed | 20 | M 8 | 13 | - | 64 | 13 | - | 8.0 | 4 | 88 | |||||||||||||||||||
£ 10.97 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Fixed d1 20 d3 M 8 d4
tol. H13 13 d5 - l1
≈ 64 l2 13 l3 - l4 8.0 A/F 4 Weight
g 88 | ||||||||||||||||||||||||||||||
75060.W0225 | Fixed | 25 | M10 | 16 | - | 80 | 14 | - | 10.0 | 5 | 175 | |||||||||||||||||||
£ 13.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Fixed d1 25 d3 M10 d4
tol. H13 16 d5 - l1
≈ 80 l2 14 l3 - l4 10.0 A/F 5 Weight
g 175 | ||||||||||||||||||||||||||||||
75060.W0232 | Fixed | 32 | M12 | 20 | - | 100 | 21 | - | 13.0 | 6 | 346 | |||||||||||||||||||
£ 20.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Fixed d1 32 d3 M12 d4
tol. H13 20 d5 - l1
≈ 100 l2 21 l3 - l4 13.0 A/F 6 Weight
g 346 | ||||||||||||||||||||||||||||||
75060.W0236 | Fixed | 36 | M16 | 22 | - | 112 | 26 | - | 14.0 | 8 | 509 | |||||||||||||||||||
£ 28.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Fixed d1 36 d3 M16 d4
tol. H13 22 d5 - l1
≈ 112 l2 26 l3 - l4 14.0 A/F 8 Weight
g 509 | ||||||||||||||||||||||||||||||
75060.W0316 | Stainless | 16 | M 6 | 10 | - | 50 | 11 | - | 7.0 | - | 45 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1 16 d3 M 6 d4
tol. H13 10 d5 - l1
≈ 50 l2 11 l3 - l4 7.0 A/F - Weight
g 45 | ||||||||||||||||||||||||||||||
75060.W0320 | Stainless | 20 | M 8 | 13 | - | 64 | 13 | - | 8.0 | - | 92 | |||||||||||||||||||
£ 17.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1 20 d3 M 8 d4
tol. H13 13 d5 - l1
≈ 64 l2 13 l3 - l4 8.0 A/F - Weight
g 92 | ||||||||||||||||||||||||||||||
75060.W0325 | Stainless | 25 | M10 | 16 | - | 80 | 14 | - | 10.0 | - | 186 | |||||||||||||||||||
£ 26.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1 25 d3 M10 d4
tol. H13 16 d5 - l1
≈ 80 l2 14 l3 - l4 10.0 A/F - Weight
g 186 |
Steel, turned, zinc coated by galvanization, passivated.