Cylindrical Handles
Duroplast
Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.54 | 0% |
5-9 | £ 15.71 | 5% |
10-19 | £ 14.89 | 10% |
20-49 | £ 14.06 | 15% |
50+ | £ 12.41 | 25% |
Grip: duroplast PF 31, black matt.
Stud & housing: stainless steel, AISI 303.
Temperature range 110°C. For certain minimum quantities custom colours available upon request.