Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | Weight g | ||||||||||||||||||
75020.W0026 | 25 | M10 | 16 | 61 | 10 | 55 | |||||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M10 d3 16 l1 61 l2 10 Weight
g 55 | |||||||||||||||||||||||||
75020.W0032 | 32 | M10 | 20 | 75 | 13 | 110 | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 M10 d3 20 l1 75 l2 13 Weight
g 110 | |||||||||||||||||||||||||
75020.W0033 | 32 | M12 | 20 | 75 | 13 | 114 | |||||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 M12 d3 20 l1 75 l2 13 Weight
g 114 |
Black, duroplast, with zinc plated steel stud.