Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | ||||||||||||||||||
75100.W0117 | 17 | M_6 | 12 | 45 | 8 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 17 d2 M_6 d3 12 l1 45 l2 8 | ||||||||||||||||||||||||
75100.W0118 | 17 | M_8 | 12 | 45 | 8 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 17 d2 M_8 d3 12 l1 45 l2 8 | ||||||||||||||||||||||||
75100.W0121 | 21 | M_8 | 16 | 56 | 10 | |||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1 21 d2 M_8 d3 16 l1 56 l2 10 | ||||||||||||||||||||||||
75100.W0125 | 25 | M_8 | 18 | 71 | 13 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 25 d2 M_8 d3 18 l1 71 l2 13 | ||||||||||||||||||||||||
75100.W0126 | 25 | M10 | 18 | 71 | 13 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 25 d2 M10 d3 18 l1 71 l2 13 | ||||||||||||||||||||||||
75100.W0128 | 28 | M10 | 20 | 92 | 13 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 28 d2 M10 d3 20 l1 92 l2 13 | ||||||||||||||||||||||||
75100.W0129 | 28 | M12 | 20 | 92 | 13 | |||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 28 d2 M12 d3 20 l1 92 l2 13 |
Black, duroplast. Zinc plated steel stud.
Special sizes and colours available on request, subject to minimum order quantity.