Cylindrical Handles
Duroplast
Price & Availability | Article | d1 | d2 | d3 | d4 | l1 | l2 | l3 | A/F | Weight g | ||||||||||||||||||
75120.W0014 | 14 | M_6 | 8 | 11 | 28 | 10 | 0.5 | 3 | 13 | |||||||||||||||||||
£ 7.56 per unit (click for quantity discounts) Ready to despatch 72 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 M_6 d3 8 d4 11 l1 28 l2 10 l3 0.5 A/F 3 Weight
g 13 | ||||||||||||||||||||||||||||
75120.W0018 | 18 | M_6 | 10 | 15 | 40 | 12 | 2.5 | 3 | 29 | |||||||||||||||||||
£ 8.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 M_6 d3 10 d4 15 l1 40 l2 12 l3 2.5 A/F 3 Weight
g 29 | ||||||||||||||||||||||||||||
75120.W0020 | 21 | M_6 | 10 | 17 | 50 | 13 | 2.5 | 3 | 42 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M_6 d3 10 d4 17 l1 50 l2 13 l3 2.5 A/F 3 Weight
g 42 | ||||||||||||||||||||||||||||
75120.W0022 | 22 | M_6 | 10 | 18 | 56 | 13 | 2.5 | 3 | 47 | |||||||||||||||||||
£ 8.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 22 d2 M_6 d3 10 d4 18 l1 56 l2 13 l3 2.5 A/F 3 Weight
g 47 | ||||||||||||||||||||||||||||
75120.W0023 | 23 | M_8 | 13 | 19 | 65 | 14 | 2.5 | 4 | 79 | |||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 M_8 d3 13 d4 19 l1 65 l2 14 l3 2.5 A/F 4 Weight
g 79 | ||||||||||||||||||||||||||||
75120.W0026 | 26 | M_8 | 13 | 21 | 80 | 16 | 2.5 | 4 | 106 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26 d2 M_8 d3 13 d4 21 l1 80 l2 16 l3 2.5 A/F 4 Weight
g 106 | ||||||||||||||||||||||||||||
75120.W0031 | 31 | M12 | 14 | 25 | 102 | 20 | 2.5 | 6 | 178 | |||||||||||||||||||
£ 16.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 31 d2 M12 d3 14 d4 25 l1 102 l2 20 l3 2.5 A/F 6 Weight
g 178 | ||||||||||||||||||||||||||||
75120.W0120 | 21 | M_8 | 10 | 17 | 50 | 13 | 2.5 | 4 | 43 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M_8 d3 10 d4 17 l1 50 l2 13 l3 2.5 A/F 4 Weight
g 43 | ||||||||||||||||||||||||||||
75120.W0122 | 22 | M_8 | 10 | 18 | 56 | 13 | 2.5 | 4 | 48 | |||||||||||||||||||
£ 8.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 M_8 d3 10 d4 18 l1 56 l2 13 l3 2.5 A/F 4 Weight
g 48 | ||||||||||||||||||||||||||||
75120.W0028 | 28 | M10 | 13 | 22 | 90 | 16 | 2.5 | 5 | 126 | |||||||||||||||||||
£ 12.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M10 d3 13 d4 22 l1 90 l2 16 l3 2.5 A/F 5 Weight
g 126 | ||||||||||||||||||||||||||||
75120.W0123 | 23 | M10 | 13 | 19 | 65 | 14 | 2.5 | 5 | 80 | |||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 M10 d3 13 d4 19 l1 65 l2 14 l3 2.5 A/F 5 Weight
g 80 | ||||||||||||||||||||||||||||
75120.W0126 | 26 | M10 | 13 | 21 | 80 | 16 | 2.5 | 5 | 108 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26 d2 M10 d3 13 d4 21 l1 80 l2 16 l3 2.5 A/F 5 Weight
g 108 |
Grip: duroplast PF 31, black matte. 75120.W0014 - Thermoplastic (PA).
Stud & housing: steel, galvanised.
Temperature range up to 80°C.