Price & Availability | Article | Material | d1 | d2 | d3 | d4 | d5 | h1 | h2 | l1 | l2 | l3 | l4 | l5 | Weight g | ||||||||||||||||||
75150.W0021 | Steel | 21 | 7 | M 5 | 6.3 | 2.5 | 19 | 8 | 69 | 66.5 | 50 | 16.5 | 4 | 55 | |||||||||||||||||||
£ 20.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 21 d2 7 d3 M 5 d4 6.3 d5 2.5 h1 19 h2 8 l1 69 l2 66.5 l3 50 l4 16.5 l5 4 Weight
g 55 | |||||||||||||||||||||||||||||||||
75150.W0023 | Steel | 23 | 8 | M 6 | 7.5 | 2.5 | 21 | 8 | 92 | 86.5 | 70 | 16.5 | 4 | 67 | |||||||||||||||||||
£ 20.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 23 d2 8 d3 M 6 d4 7.5 d5 2.5 h1 21 h2 8 l1 92 l2 86.5 l3 70 l4 16.5 l5 4 Weight
g 67 | |||||||||||||||||||||||||||||||||
75150.W0026 | Steel | 26 | 8 | M 6 | 7.5 | 2.5 | 24 | 10 | 114 | 110.0 | 90 | 20.0 | 4 | 102 | |||||||||||||||||||
£ 24.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 26 d2 8 d3 M 6 d4 7.5 d5 2.5 h1 24 h2 10 l1 114 l2 110.0 l3 90 l4 20.0 l5 4 Weight
g 102 | |||||||||||||||||||||||||||||||||
75150.W0521 | Stainless | 21 | 7 | M 5 | 6.3 | 2.5 | 19 | 8 | 69 | 66.5 | 50 | 16.5 | 4 | 55 | |||||||||||||||||||
£ 43.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 21 d2 7 d3 M 5 d4 6.3 d5 2.5 h1 19 h2 8 l1 69 l2 66.5 l3 50 l4 16.5 l5 4 Weight
g 55 | |||||||||||||||||||||||||||||||||
75150.W0523 | Stainless | 23 | 8 | M 6 | 7.5 | 2.5 | 21 | 8 | 92 | 86.5 | 70 | 16.5 | 4 | 67 | |||||||||||||||||||
£ 44.19 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 23 d2 8 d3 M 6 d4 7.5 d5 2.5 h1 21 h2 8 l1 92 l2 86.5 l3 70 l4 16.5 l5 4 Weight
g 67 | |||||||||||||||||||||||||||||||||
75150.W0526 | Stainless | 26 | 8 | M 6 | 7.5 | 2.5 | 24 | 10 | 114 | 110.0 | 90 | 20.0 | 4 | 102 | |||||||||||||||||||
£ 48.08 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1 26 d2 8 d3 M 6 d4 7.5 d5 2.5 h1 24 h2 10 l1 114 l2 110.0 l3 90 l4 20.0 l5 4 Weight
g 102 |
Steel Type: Grip: thermoplastic, black, matt.
Stud & housing: steel, chrome plated.
Stainless Type: Grip: thermoplastic, black, matte.
Stud & housing: stainless steel, AISI 303.
With retractable mechanism.
Fold-away handles are ideal for applications where, due to lack of space or for safety, the handle must be folded down and out of the way. Handle spring loaded for quick return. For certain minimum quantities custom colours available upon request.