Price & Availability | Article | Finish | d1 | d2 | d4 tol. H7 | d5 | d6 | h1 | h2 | h3 | t1 | t2 | t4 | Weight g | ||||||||||||||||||
70000.W0032 | Unmachined | 32 | 12 | - | - | - | 21 | - | 10 | - | - | - | 38 | |||||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 179 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 32 d2 12 d4
tol. H7 - d5 - d6 - h1 21 h2 - h3 10 t1 - t2 - t4 - Weight
g 38 | ||||||||||||||||||||||||||||||||
70000.W0040 | Unmachined | 40 | 14 | - | - | - | 26 | - | 14 | - | - | - | 69 | |||||||||||||||||||
£ 2.61 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 40 d2 14 d4
tol. H7 - d5 - d6 - h1 26 h2 - h3 14 t1 - t2 - t4 - Weight
g 69 | ||||||||||||||||||||||||||||||||
70000.W0050 | Unmachined | 50 | 18 | - | - | - | 34 | - | 20 | - | - | - | 115 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 50 d2 18 d4
tol. H7 - d5 - d6 - h1 34 h2 - h3 20 t1 - t2 - t4 - Weight
g 115 | ||||||||||||||||||||||||||||||||
70000.W0063 | Unmachined | 63 | 20 | - | - | - | 42 | - | 25 | - | - | - | 228 | |||||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 63 d2 20 d4
tol. H7 - d5 - d6 - h1 42 h2 - h3 25 t1 - t2 - t4 - Weight
g 228 | ||||||||||||||||||||||||||||||||
70000.W0080 | Unmachined | 80 | 25 | - | - | - | 52 | - | 30 | - | - | - | 415 | |||||||||||||||||||
£ 8.72 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 80 d2 25 d4
tol. H7 - d5 - d6 - h1 52 h2 - h3 30 t1 - t2 - t4 - Weight
g 415 | ||||||||||||||||||||||||||||||||
70000.W0090 | Unmachined | 100 | 32 | - | - | - | 65 | - | 38 | - | - | - | 855 | |||||||||||||||||||
£ 15.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 100 d2 32 d4
tol. H7 - d5 - d6 - h1 65 h2 - h3 38 t1 - t2 - t4 - Weight
g 855 | ||||||||||||||||||||||||||||||||
70000.W0132 | Smooth, Through | 32 | 12 | 6 | - | - | - | 20 | - | - | - | - | 34 | |||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 32 d2 12 d4
tol. H7 6 d5 - d6 - h1 - h2 20 h3 - t1 - t2 - t4 - Weight
g 34 | ||||||||||||||||||||||||||||||||
70000.W0140 | Smooth, Through | 40 | 14 | 8 | - | - | - | 25 | - | - | - | - | 59 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 - t2 - t4 - Weight
g 59 | ||||||||||||||||||||||||||||||||
70000.W0150 | Smooth, Through | 50 | 18 | 10 | - | - | - | 32 | - | - | - | - | 95 | |||||||||||||||||||
£ 7.04 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h1 - h2 32 h3 - t1 - t2 - t4 - Weight
g 95 | ||||||||||||||||||||||||||||||||
70000.W0163 | Smooth, Through | 63 | 20 | 12 | - | - | - | 40 | - | - | - | - | 171 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h1 - h2 40 h3 - t1 - t2 - t4 - Weight
g 171 | ||||||||||||||||||||||||||||||||
70000.W0180 | Smooth, Through | 80 | 25 | 16 | - | - | - | 50 | - | - | - | - | 338 | |||||||||||||||||||
£ 12.20 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 - t2 - t4 - Weight
g 338 | ||||||||||||||||||||||||||||||||
70000.W0190 | Smooth, Through | 100 | 32 | 20 | - | - | - | 63 | - | - | - | - | 709 | |||||||||||||||||||
£ 25.43 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Through d1 100 d2 32 d4
tol. H7 20 d5 - d6 - h1 - h2 63 h3 - t1 - t2 - t4 - Weight
g 709 | ||||||||||||||||||||||||||||||||
70000.W0232 | Smooth, Blind | 32 | 12 | 6 | - | - | - | 20 | - | 15 | 12 | - | 36 | |||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 32 d2 12 d4
tol. H7 6 d5 - d6 - h1 - h2 20 h3 - t1 15 t2 12 t4 - Weight
g 36 | ||||||||||||||||||||||||||||||||
70000.W0240 | Smooth, Blind | 40 | 14 | 8 | - | - | - | 25 | - | 18 | 15 | - | 61 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 18 t2 15 t4 - Weight
g 61 | ||||||||||||||||||||||||||||||||
70000.W0250 | Smooth, Blind | 50 | 18 | 10 | - | - | - | 32 | - | 21 | 18 | - | 99 | |||||||||||||||||||
£ 7.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h1 - h2 32 h3 - t1 21 t2 18 t4 - Weight
g 99 | ||||||||||||||||||||||||||||||||
70000.W0263 | Smooth, Blind | 63 | 20 | 12 | - | - | - | 40 | - | 25 | 22 | - | 200 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h1 - h2 40 h3 - t1 25 t2 22 t4 - Weight
g 200 | ||||||||||||||||||||||||||||||||
70000.W0280 | Smooth, Blind | 80 | 25 | 16 | - | - | - | 50 | - | 32 | 28 | - | 380 | |||||||||||||||||||
£ 12.20 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 32 t2 28 t4 - Weight
g 380 | ||||||||||||||||||||||||||||||||
70000.W0290 | Smooth, Blind | 100 | 32 | 20 | - | - | - | 63 | - | 40 | 36 | - | 648 | |||||||||||||||||||
£ 25.43 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 100 d2 32 d4
tol. H7 20 d5 - d6 - h1 - h2 63 h3 - t1 40 t2 36 t4 - Weight
g 648 | ||||||||||||||||||||||||||||||||
70000.W0332 | Threaded, Through | 32 | 12 | - | M_6 | 6.4 | - | 20 | - | - | - | 10 | 34 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 32 d2 12 d4
tol. H7 - d5 M_6 d6 6.4 h1 - h2 20 h3 - t1 - t2 - t4 10 Weight
g 34 | ||||||||||||||||||||||||||||||||
70000.W0340 | Threaded, Through | 40 | 14 | - | M_8 | 8.4 | - | 25 | - | - | - | 12 | 60 | |||||||||||||||||||
£ 4.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 40 d2 14 d4
tol. H7 - d5 M_8 d6 8.4 h1 - h2 25 h3 - t1 - t2 - t4 12 Weight
g 60 | ||||||||||||||||||||||||||||||||
70000.W0350 | Threaded, Through | 50 | 18 | - | M10 | 10.5 | - | 32 | - | - | - | 16 | 95 | |||||||||||||||||||
£ 7.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 50 d2 18 d4
tol. H7 - d5 M10 d6 10.5 h1 - h2 32 h3 - t1 - t2 - t4 16 Weight
g 95 | ||||||||||||||||||||||||||||||||
70000.W0363 | Threaded, Through | 63 | 20 | - | M12 | 13.0 | - | 40 | - | - | - | 20 | 191 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 63 d2 20 d4
tol. H7 - d5 M12 d6 13.0 h1 - h2 40 h3 - t1 - t2 - t4 20 Weight
g 191 | ||||||||||||||||||||||||||||||||
70000.W0380 | Threaded, Through | 80 | 25 | - | M16 | 17.0 | - | 50 | - | - | - | 30 | 339 | |||||||||||||||||||
£ 12.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h1 - h2 50 h3 - t1 - t2 - t4 30 Weight
g 339 | ||||||||||||||||||||||||||||||||
70000.W0390 | Threaded, Through | 100 | 32 | - | M20 | 21.0 | - | 63 | - | - | - | 38 | 704 | |||||||||||||||||||
£ 25.43 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 100 d2 32 d4
tol. H7 - d5 M20 d6 21.0 h1 - h2 63 h3 - t1 - t2 - t4 38 Weight
g 704 | ||||||||||||||||||||||||||||||||
70000.W0432 | Threaded, Blind | 32 | 12 | - | M_6 | - | - | 20 | - | - | 12 | - | 35 | |||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 32 d2 12 d4
tol. H7 - d5 M_6 d6 - h1 - h2 20 h3 - t1 - t2 12 t4 - Weight
g 35 | ||||||||||||||||||||||||||||||||
70000.W0440 | Threaded, Blind | 40 | 14 | - | M_8 | - | - | 25 | - | - | 15 | - | 63 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 40 d2 14 d4
tol. H7 - d5 M_8 d6 - h1 - h2 25 h3 - t1 - t2 15 t4 - Weight
g 63 | ||||||||||||||||||||||||||||||||
70000.W0450 | Threaded, Blind | 50 | 18 | - | M10 | - | - | 32 | - | - | 18 | - | 103 | |||||||||||||||||||
£ 7.04 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 50 d2 18 d4
tol. H7 - d5 M10 d6 - h1 - h2 32 h3 - t1 - t2 18 t4 - Weight
g 103 | ||||||||||||||||||||||||||||||||
70000.W0463 | Threaded, Blind | 63 | 20 | - | M12 | - | - | 40 | - | - | 22 | - | 205 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 63 d2 20 d4
tol. H7 - d5 M12 d6 - h1 - h2 40 h3 - t1 - t2 22 t4 - Weight
g 205 | ||||||||||||||||||||||||||||||||
70000.W0480 | Threaded, Blind | 80 | 25 | - | M16 | - | - | 50 | - | - | 28 | - | 359 | |||||||||||||||||||
£ 12.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 80 d2 25 d4
tol. H7 - d5 M16 d6 - h1 - h2 50 h3 - t1 - t2 28 t4 - Weight
g 359 | ||||||||||||||||||||||||||||||||
70000.W0490 | Threaded, Blind | 100 | 32 | - | M20 | - | - | 63 | - | - | 36 | - | 720 | |||||||||||||||||||
£ 25.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 100 d2 32 d4
tol. H7 - d5 M20 d6 - h1 - h2 63 h3 - t1 - t2 36 t4 - Weight
g 720 |
Cast iron GG20, bright.
Sandblasted or tumbled.
Grips with different bores or surface treatment can be made to order (min. quantity for specials 200 off).