Palm Grips
cast iron
Price & Availability | Article | d1 | d2 | d3 | h1 ≈ | h2 ≈ | l | Weight g | ||||||||||||||||||
70162.W0140 | 40 | M 8 | 14 | 24.0 | 12.0 | 20 | 50 | |||||||||||||||||||
£ 19.06 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 d3 14 h1
≈ 24.0 h2
≈ 12.0 l 20 Weight
g 50 | ||||||||||||||||||||||||||
70162.W0142 | 40 | M 8 | 14 | 24.0 | 12.0 | 30 | 55 | |||||||||||||||||||
£ 19.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 d3 14 h1
≈ 24.0 h2
≈ 12.0 l 30 Weight
g 55 | ||||||||||||||||||||||||||
70162.W0144 | 40 | M 8 | 14 | 24.0 | 12.0 | 40 | 56 | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 d3 14 h1
≈ 24.0 h2
≈ 12.0 l 40 Weight
g 56 | ||||||||||||||||||||||||||
70162.W0150 | 50 | M10 | 18 | 30.0 | 16.5 | 20 | 95 | |||||||||||||||||||
£ 21.91 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 d3 18 h1
≈ 30.0 h2
≈ 16.5 l 20 Weight
g 95 | ||||||||||||||||||||||||||
70162.W0152 | 50 | M10 | 18 | 30.0 | 16.5 | 30 | 97 | |||||||||||||||||||
£ 22.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 d3 18 h1
≈ 30.0 h2
≈ 16.5 l 30 Weight
g 97 | ||||||||||||||||||||||||||
70162.W0154 | 50 | M10 | 18 | 30.0 | 16.5 | 40 | 100 | |||||||||||||||||||
£ 23.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 d3 18 h1
≈ 30.0 h2
≈ 16.5 l 40 Weight
g 100 | ||||||||||||||||||||||||||
70162.W0160 | 60 | M12 | 20 | 37.5 | 20.0 | 30 | 155 | |||||||||||||||||||
£ 26.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 d3 20 h1
≈ 37.5 h2
≈ 20.0 l 30 Weight
g 155 | ||||||||||||||||||||||||||
70162.W0162 | 60 | M12 | 20 | 37.5 | 20.0 | 40 | 162 | |||||||||||||||||||
£ 27.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 d3 20 h1
≈ 37.5 h2
≈ 20.0 l 40 Weight
g 162 | ||||||||||||||||||||||||||
70162.W0164 | 60 | M12 | 20 | 37.5 | 20.0 | 50 | 169 | |||||||||||||||||||
£ 28.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 M12 d3 20 h1
≈ 37.5 h2
≈ 20.0 l 50 Weight
g 169 |
Grip: sheet drawn stainless (AISI 304), dull blasted.
Hub: stainless steel (AISI 304), butt-welded.