Palm Grips
cast iron
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | t | w1 | ||||||||||||||||||
| 70190.W0027 | 27 | M 5 | 15 | 20 | 13 | 15 | 24 | |||||||||||||||||||
£ 27.85 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 27 d2 M 5 d3 15 h1 20 h2 13 t 15 w1 24 | ||||||||||||||||||||||||||
| 70190.W0033 | 33 | M 6 | 19 | 24 | 13 | 20 | 30 | |||||||||||||||||||
£ 30.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 33 d2 M 6 d3 19 h1 24 h2 13 t 20 w1 30 | ||||||||||||||||||||||||||
| 70190.W0040 | 40 | M 8 | 25 | 28 | 16 | 20 | 36 | |||||||||||||||||||
£ 32.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 8 d3 25 h1 28 h2 16 t 20 w1 36 | ||||||||||||||||||||||||||
| 70190.W0050 | 50 | M10 | 25 | 30 | 16 | 25 | 46 | |||||||||||||||||||
£ 42.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 d3 25 h1 30 h2 16 t 25 w1 46 | ||||||||||||||||||||||||||
| 70190.W0065 | 65 | M12 | 31 | 40 | 24 | 25 | 60 | |||||||||||||||||||
£ 73.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M12 d3 31 h1 40 h2 24 t 25 w1 60 | ||||||||||||||||||||||||||
Stainless steel AISI304
Blue gasket: silicone
Made to the high "3A" standard.
This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications.
Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic.
Design precludes contamination by dirt, food particles and organic matter.