Palm Grips
cast iron
Price & Availability | Article | Finish | d1 | d5 | d7 | h3 | h4 | t3 | Weight g | ||||||||||||||||||
70140.W0220 | Brass | 20 | M 4 | 10 | 7 | 13 | 6.5 | 3.4 | |||||||||||||||||||
£ 1.37 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Brass d1 20 d5 M 4 d7 10 h3 7 h4 13 t3 6.5 Weight
g 3.4 | |||||||||||||||||||||||||||
70140.W0225 | Steel | 25 | M 5 | 12 | 8 | 16 | 9.5 | 7.4 | |||||||||||||||||||
£ 1.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 25 d5 M 5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.4 | |||||||||||||||||||||||||||
70140.W0232 | Steel | 32 | M 6 | 14 | 10 | 20 | 12.0 | 11.0 | |||||||||||||||||||
£ 1.37 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 32 d5 M 6 d7 14 h3 10 h4 20 t3 12.0 Weight
g 11.0 | |||||||||||||||||||||||||||
70140.W0240 | Steel | 40 | M 8 | 18 | 13 | 25 | 14.0 | 22.0 | |||||||||||||||||||
£ 1.81 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 40 d5 M 8 d7 18 h3 13 h4 25 t3 14.0 Weight
g 22.0 | |||||||||||||||||||||||||||
70140.W0250 | Steel | 50 | M10 | 22 | 17 | 32 | 18.0 | 40.0 | |||||||||||||||||||
£ 2.61 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 50 d5 M10 d7 22 h3 17 h4 32 t3 18.0 Weight
g 40.0 | |||||||||||||||||||||||||||
70140.W0263 | Steel | 63 | M12 | 26 | 21 | 40 | 22.0 | 83.0 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 63 d5 M12 d7 26 h3 21 h4 40 t3 22.0 Weight
g 83.0 | |||||||||||||||||||||||||||
70140.W0280 | Steel | 80 | M16 | 35 | 25 | 50 | 30.0 | 163.0 | |||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 80 d5 M16 d7 35 h3 25 h4 50 t3 30.0 Weight
g 163.0 | |||||||||||||||||||||||||||
70140.W1225 | Stainless | 25 | M 5 | 12 | 8 | 16 | 9.5 | 7.4 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 25 d5 M 5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.4 | |||||||||||||||||||||||||||
70140.W1232 | Stainless | 32 | M 6 | 14 | 10 | 20 | 12.0 | 11.0 | |||||||||||||||||||
£ 5.29 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 32 d5 M 6 d7 14 h3 10 h4 20 t3 12.0 Weight
g 11.0 | |||||||||||||||||||||||||||
70140.W1240 | Stainless | 40 | M 8 | 18 | 13 | 25 | 14.0 | 22.0 | |||||||||||||||||||
£ 6.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 40 d5 M 8 d7 18 h3 13 h4 25 t3 14.0 Weight
g 22.0 | |||||||||||||||||||||||||||
70140.W1250 | Stainless | 50 | M10 | 22 | 17 | 32 | 18.0 | 40.0 | |||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 50 d5 M10 d7 22 h3 17 h4 32 t3 18.0 Weight
g 40.0 | |||||||||||||||||||||||||||
70140.W1263 | Stainless | 63 | M12 | 26 | 21 | 40 | 22.0 | 83.0 | |||||||||||||||||||
£ 10.89 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 63 d5 M12 d7 26 h3 21 h4 40 t3 22.0 Weight
g 83.0 | |||||||||||||||||||||||||||
70140.W1280 | Stainless | 80 | M16 | 35 | 25 | 50 | 30.0 | 163.0 | |||||||||||||||||||
£ 18.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 80 d5 M16 d7 35 h3 25 h4 50 t3 30.0 Weight
g 163.0 |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised, stainless steel A2 or brass.
Temperature range: max 110°C.