Palm Grips
cast iron
Units | Price/unit after discount | Applied Discount |
1-19 | £ 10.89 | 0% |
20-49 | £ 9.80 | 10% |
50-99 | £ 9.26 | 15% |
100-499 | £ 8.17 | 25% |
500+ | £ 7.08 | 35% |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised, stainless steel A2 or brass.
Temperature range: max 110°C.