Palm Grips
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 1.46 | 0% |
| 20-49 | £ 1.31 | 10% |
| 50-99 | £ 1.24 | 15% |
| 100-499 | £ 1.10 | 25% |
| 500+ | £ 0.95 | 35% |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised, stainless steel A2 or brass.
Temperature range: max 110°C.