Palm Grips
cast iron
Price & Availability | Article | Finish | d1 | d5 | d7 | h3 | h4 | t3 | Weight g | ||||||||||||||||||
70140.W0225 | Steel | 25 | M 5 | 12 | 8 | 16 | 9.5 | 7.4 | |||||||||||||||||||
£ 1.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 25 d5 M 5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.4 | |||||||||||||||||||||||||||
70140.W1225 | Stainless | 25 | M 5 | 12 | 8 | 16 | 9.5 | 7.4 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 25 d5 M 5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.4 | |||||||||||||||||||||||||||
70140.W1240 | Stainless | 40 | M 8 | 18 | 13 | 25 | 14.0 | 22.0 | |||||||||||||||||||
£ 6.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 40 d5 M 8 d7 18 h3 13 h4 25 t3 14.0 Weight
g 22.0 | |||||||||||||||||||||||||||
70140.W1250 | Stainless | 50 | M10 | 22 | 17 | 32 | 18.0 | 40.0 | |||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 50 d5 M10 d7 22 h3 17 h4 32 t3 18.0 Weight
g 40.0 | |||||||||||||||||||||||||||
70140.W1280 | Stainless | 80 | M16 | 35 | 25 | 50 | 30.0 | 163.0 | |||||||||||||||||||
£ 18.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 80 d5 M16 d7 35 h3 25 h4 50 t3 30.0 Weight
g 163.0 |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised, stainless steel A2 or brass.
Temperature range: max 110°C.