Palm Grips
cast iron
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.61 | 0% |
20-49 | £ 2.35 | 10% |
50-99 | £ 2.22 | 15% |
100-499 | £ 1.96 | 25% |
500+ | £ 1.70 | 35% |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised, stainless steel A2 or brass.
Temperature range: max 110°C.