Price & Availability | Article | Finish | Type | d1 | d2 | d4 tol. H7 | d5 | d6 | h2 | t1 | t2 | t3 | Weight g | ||||||||||||||||||
70040.W0250 | Unpolished | Smooth, Blind | 50 | 18 | 10 | - | - | 32 | 21 | 18 | - | 45 | |||||||||||||||||||
£ 11.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h2 32 t1 21 t2 18 t3 - Weight
g 45 | |||||||||||||||||||||||||||||||
70040.W0263 | Unpolished | Smooth, Blind | 63 | 20 | 12 | - | - | 40 | 25 | 22 | - | 84 | |||||||||||||||||||
£ 14.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h2 40 t1 25 t2 22 t3 - Weight
g 84 | |||||||||||||||||||||||||||||||
70040.W0280 | Unpolished | Smooth, Blind | 80 | 25 | 16 | - | - | 50 | 32 | 28 | - | 141 | |||||||||||||||||||
£ 20.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h2 50 t1 32 t2 28 t3 - Weight
g 141 | |||||||||||||||||||||||||||||||
70040.W0440 | Unpolished | Threaded, Blind | 40 | 14 | - | M 8 | - | 25 | - | 15 | - | 22 | |||||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 - h2 25 t1 - t2 15 t3 - Weight
g 22 | |||||||||||||||||||||||||||||||
70040.W0450 | Unpolished | Threaded, Blind | 50 | 18 | - | M10 | - | 32 | - | 18 | - | 46 | |||||||||||||||||||
£ 11.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 50 d2 18 d4
tol. H7 - d5 M10 d6 - h2 32 t1 - t2 18 t3 - Weight
g 46 | |||||||||||||||||||||||||||||||
70040.W0463 | Unpolished | Threaded, Blind | 63 | 20 | - | M12 | - | 40 | - | 22 | - | 86 | |||||||||||||||||||
£ 14.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 63 d2 20 d4
tol. H7 - d5 M12 d6 - h2 40 t1 - t2 22 t3 - Weight
g 86 | |||||||||||||||||||||||||||||||
70040.W0480 | Unpolished | Threaded, Blind | 80 | 25 | - | M16 | - | 50 | - | 28 | - | 143 | |||||||||||||||||||
£ 20.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 80 d2 25 d4
tol. H7 - d5 M16 d6 - h2 50 t1 - t2 28 t3 - Weight
g 143 | |||||||||||||||||||||||||||||||
70040.W0640 | Polished | Smooth, Blind | 40 | 14 | 8 | - | - | 25 | 18 | 15 | - | 25 | |||||||||||||||||||
£ 13.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h2 25 t1 18 t2 15 t3 - Weight
g 25 | |||||||||||||||||||||||||||||||
70040.W0650 | Polished | Smooth, Blind | 50 | 18 | 10 | - | - | 32 | 21 | 18 | - | 45 | |||||||||||||||||||
£ 16.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h2 32 t1 21 t2 18 t3 - Weight
g 45 | |||||||||||||||||||||||||||||||
70040.W0663 | Polished | Smooth, Blind | 63 | 20 | 12 | - | - | 40 | 25 | 22 | - | 84 | |||||||||||||||||||
£ 19.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h2 40 t1 25 t2 22 t3 - Weight
g 84 | |||||||||||||||||||||||||||||||
70040.W0680 | Polished | Smooth, Blind | 80 | 25 | 16 | - | - | 50 | 32 | 28 | - | 141 | |||||||||||||||||||
£ 25.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h2 50 t1 32 t2 28 t3 - Weight
g 141 | |||||||||||||||||||||||||||||||
70040.W0880 | Polished | Threaded, Blind | 80 | 25 | - | M16 | - | 50 | - | 28 | - | 143 | |||||||||||||||||||
£ 26.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Blind d1 80 d2 25 d4
tol. H7 - d5 M16 d6 - h2 50 t1 - t2 28 t3 - Weight
g 143 | |||||||||||||||||||||||||||||||
70040.W0340 | Unpolished | Threaded, Through | 40 | 14 | - | M 8 | 8.4 | 25 | - | - | 12 | 23 | |||||||||||||||||||
£ 9.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 8.4 h2 25 t1 - t2 - t3 12 Weight
g 23 | |||||||||||||||||||||||||||||||
70040.W0350 | Unpolished | Threaded, Through | 50 | 18 | - | M10 | 10.5 | 32 | - | - | 16 | 44 | |||||||||||||||||||
£ 11.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 50 d2 18 d4
tol. H7 - d5 M10 d6 10.5 h2 32 t1 - t2 - t3 16 Weight
g 44 | |||||||||||||||||||||||||||||||
70040.W0363 | Unpolished | Threaded, Through | 63 | 20 | - | M12 | 13.0 | 40 | - | - | 20 | 70 | |||||||||||||||||||
£ 14.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 63 d2 20 d4
tol. H7 - d5 M12 d6 13.0 h2 40 t1 - t2 - t3 20 Weight
g 70 | |||||||||||||||||||||||||||||||
70040.W0380 | Unpolished | Threaded, Through | 80 | 25 | - | M16 | 17.0 | 50 | - | - | 30 | 129 | |||||||||||||||||||
£ 20.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h2 50 t1 - t2 - t3 30 Weight
g 129 | |||||||||||||||||||||||||||||||
70040.W0740 | Polished | Threaded, Through | 40 | 14 | - | M 8 | 8.4 | 25 | - | - | 12 | 23 | |||||||||||||||||||
£ 14.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 8.4 h2 25 t1 - t2 - t3 12 Weight
g 23 | |||||||||||||||||||||||||||||||
70040.W0750 | Polished | Threaded, Through | 50 | 18 | - | M10 | 10.5 | 32 | - | - | 16 | 44 | |||||||||||||||||||
£ 16.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 50 d2 18 d4
tol. H7 - d5 M10 d6 10.5 h2 32 t1 - t2 - t3 16 Weight
g 44 | |||||||||||||||||||||||||||||||
70040.W0763 | Polished | Threaded, Through | 63 | 20 | - | M12 | 13.0 | 40 | - | - | 20 | 70 | |||||||||||||||||||
£ 20.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 63 d2 20 d4
tol. H7 - d5 M12 d6 13.0 h2 40 t1 - t2 - t3 20 Weight
g 70 | |||||||||||||||||||||||||||||||
70040.W0780 | Polished | Threaded, Through | 80 | 25 | - | M16 | 17.0 | 50 | - | - | 30 | 129 | |||||||||||||||||||
£ 27.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h2 50 t1 - t2 - t3 30 Weight
g 129 |
Light metal aluminium (polished or unpolished).
Produced to DIN 6335.
Grips with different bores or surface treatment can be made to order (min. quantity for specials 200 off).